(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment]None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Dacrotized, trivalent stainless steel coating
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Nominal of Thread (M) | 8 | Pitch(mm) | 1.25 | Detailed Shape | Small Diameter |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Hex | Thread ridge Type | Metric coarse |
Tip shape | Flat End | Additional Shapes | Standard | Application | Standard |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy