(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Phillips Drive, Cross/Straight Recessed, Solid Flanged End, Type 2, G=15

Self Tapping Screws - Pan Head, Phillips Drive, Cross/Straight Recessed, Solid Flanged End, Type 2, G=15
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Pan
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Surface treatment] None
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc)
[Application] Standard
[Length L (mm)] 30 35 45

Part Number
CSBPNS15-SUS-TP4-30
CSBPNS15-SUS-TP4-35
CSBPNS15-SUS-TP4-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLength L (mm)
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1045

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent
Surface Treatment No Tip shape Other Special Shapes Additional Shapes Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Additional Products in this Category

Tech Support