(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The pan head on the tip of this guideless BRP-shaped tapping screw offers superior corrosion resistance and heat resistance.
Part Number
Configured Part Number is shown.
CSPPNSH2-SUS-TP4-25
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 |
---|---|---|---|
Length L (mm) | 25 | Detailed Shape | Pan |
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | [Stainless Steel] 304 Stainless Steel Equivalent | Surface Treatment | [No] No |
Tip shape | [Other Special Shapes] Other Special Shapes | Additional Shapes | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Length L (mm) | 25 |
---|---|---|---|---|---|
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
Material | 304 Stainless Steel Equivalent | Surface Treatment | No | Tip shape | Other Special Shapes |
Additional Shapes | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNSH2-SUS-TP4-25 in the Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Solid Flanged End, Type 2 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy