(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Type 2, B-0, Washer Included

Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Type 2, B-0, Washer Included
  • Volume Discount

Screw heads incorporate flat washers to prevent slippage.

Part Number

Configured Part Number is shown.

CSPPNSP1-SUS-TP4-12

Part Number
CSPPNSP1-SUS-TP4-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Length L (mm) 12
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material 304 Stainless Steel Equivalent Surface Treatment No Tip shape Other Special Shapes
Additional Shapes Washer Included Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part CSPPNSP1-SUS-TP4-12 in the Self Tapping Screws - Pan Head, Phillips Drive, Cross Recessed, Type 2, B-0, Washer Included series.

Additional Products in this Category

Tech Support