(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Disc Head, Phillips Drive, Cross Recessed, Solid Flanged End【1-1,000 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Disc Head, Phillips Drive, Cross Recessed, Solid Flanged End
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Detailed shape] Disc
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Equivalent to SUS304
[Tip shape] Other Specials
[Shape]
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 4 4.5 5
[Length L (mm)] 16 20 25 30 35 40 45 50
[Surface treatment] None, German-brawn plating, Black paint, Head coating (white), Temper color, Temper color, Temper color (thick)
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
CSPCSSG5-SUS-TP4-16
CSPCSSG5-SUS-TP4-20
CSPCSSG5-SUS-TP4-25
CSPCSSG5-SUS-TP4-30
CSPCSSG5-SUS-TP4-35
CSPCSSG5-SUS-TP4-40
CSPCSSG5-SUS-TP4-45
CSPCSSG5-SUS-TP4-50
CSPCSSG5-SUS-TP5-25
CSPCSSG5-SUS-TP5-30
CSPCSSG5-SUS-TP5-35
CSPCSSG5-SUSGJB-TP4-16
CSPCSSG5-SUSGJB-TP4-20
CSPCSSG5-SUSGJB-TP4-30
CSPCSSG5-SUSSP1-TP4-16
CSPCSSG5-SUSSP2-TP4-16
CSPCSSG5-SUSTBS-TP4-16
CSPCSSG5-SUSTBS-TP4-20
CSPCSSG5-SUSTBS-TP4-25
CSPCSSG5-SUSTBS-TP4-30
CSPCSSG5-SUSTHW-TP4-20
CSPCSSG5-SUSTHW-TP4-35
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10416[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10420[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10435[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10440[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10445[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10450[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10525[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10530[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10535[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Copper Plating] German Brown platingBox/package
1 Piece(s)Available

8 Days or more

10420[Copper Plating] German Brown platingLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Copper Plating] German Brown platingLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Temper color] Temper colorBox/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Temper color] Temper color (dark)Box/package

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

10416[Black Paint] Black PaintBox/package
1 Piece(s)Available

8 Days or more

10420[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Black Paint] Black PaintLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10430[Black Paint] Black PaintLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420[White Coating] Head Paint (White)Box/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10435[White Coating] Head Paint (White)Box/package

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Disc Mounting Hole Shape Phillips
Basic Shape Standard (Round) Material 304 Stainless Steel Equivalent Tip shape Other Special Shapes
Additional Shapes Standard Application Standard

Additional Products in this Category

Tech Support