(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Round Countersunk Head, Phillips Drive, Cross Recessed, Type 2, B-0 Shape【1-8,000 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Round Countersunk Head, Phillips Drive, Cross Recessed, Type 2, B-0 Shape
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Non-chrome, Non-chrome (zinc plating) chromate color, Non-chrome (zinc plating) black, Non-chrome black, Trivalent chromate non-chrome plating white, Trivalent black, Trivalent white, Bright chromate plating, Chromate plating, Nickel plating, Chrome plating, Trivalent stainless steel coating, Stainless steel plating, German-brown plating, Black paint, Head coating (white), Temper color, Temper color, Temper color (thick)

Part Number
CSPRDS2-ST3W-TP3-16
CSPRDS2-STH-TP3-16
CSPRDS2-SUS-TP2.6-5
CSPRDS2-SUS-TP2.6-12
CSPRDS2-SUS-TP4-8
CSPRDS2-SUS-TP4-10
CSPRDS2-SUS-TP4-12
CSPRDS2-SUS-TP4-16
CSPRDS2-SUS-TP4-25
CSPRDS2-SUSTBS-TP4-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Sales Unit

1,800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10316[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

1,800 Pieces Per Package

1 Pack(s)Available

17 Days or more

10316[Steel] SWCH Equivalent[Chrome Plating] Chrome PlatingBox/package

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.65[Stainless Steel] 304 Stainless Steel Equivalent[No] NoBox/package
1 Piece(s)Available

8 Days or more

102.612[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1048[Stainless Steel] 304 Stainless Steel Equivalent[No] NoBox/package
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10416[Stainless Steel] 304 Stainless Steel Equivalent[Black Paint] Black PaintBox/package

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Round countersunk Mounting Hole Shape Phillips
Basic Shape Standard (Round) Tip shape Other Special Shapes Additional Shapes Standard
Application Standard

Additional Products in this Category

Tech Support