(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Pan Head Screw with Spring and Flat Washer - M6/M8, Round Tip, Phillips【1,200-1,500 Pieces Per Package】 (Part Numbers)

Pan Head Screw with Spring and Flat Washer - M6/M8, Round Tip, Phillips
  • Volume Discount

[Product Specifications]
[Head Style] Pan
[Drive Style] Phillips
[Nominal Size] M3
[Material] SWCH Equivalent
A small flat washer is embedded in the pan head screw with a shape that prevents it from falling off.
I-3 (SW + ISO Flat W) Round Tip Type

Part Number
CSPPNR1-ST3W-M3-6
CSPPNR1-STN-M3-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Surface Treatment

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106[Trivalent Chromate] Trivalent White

1,200 Pieces Per Package

1 Pack(s)Available

8 Days or more

108[Nickel Plating] Nickel Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 3 Pitch(mm) 0.5 Detailed Shape Pan
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material SWCH Equivalent
Thread ridge Type Metric coarse Tip shape Round tip Additional Shapes Washer Included
Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support