(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product Specifications]
[Head Style] Pan
[Drive Style] Phillips/ Slotted
[Nominal Size] M3, M4, M5, M6
[Material] SWCH Equivalent Steel, 304 Stainless Steel
A spring and small flat washer are embedded in the pan head screw with a shape that prevents them from falling off.
P=4 (SW+JIS Small Flat W)
Part Number
Configured Part Number is shown.
CSBPN4-BRN-M4-6
Part Number |
---|
CSBPN4-BRN-M4-6 |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread ridge Type | Metric coarse | Tip shape | Flat End | Additional Shapes | Washer Included |
Application | Standard |
Please check the type/dimensions/specifications of the part CSBPN4-BRN-M4-6 in the Pan Head Screw with Spring and Small Flat Washer - M3 - M6, Slotted Phillips series.
Part Number |
---|
CSBPN4-BRN-M4-8 |
CSBPN4-ST3B-M3-10 |
CSBPN4-ST3B-M3-12 |
CSBPN4-ST3B-M3-14 |
CSBPN4-ST3B-M3-16 |
CSBPN4-ST3B-M3-20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy