(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hex Head Screw with Flat Washer - Brass, M5, Phillips【600-700 Pieces Per Package】 (Part Numbers)

Hex Head Screw with Flat Washer - Brass, M5, Phillips
  • Volume Discount

[Product Specifications]
[Material] Brass
[Nominal Size] 5
[Surface Treatment] Nickel Plating
A flat washer is embedded in the hexagonal shaped screw head with a shape that prevents it from falling off.
I-1 (ISO Flat Washer)

Part Number
HXPI1-BRN-M5-10
HXPI1-STN-M5-10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial

700 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Brass

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] SWCH Equivalent

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Length L (mm) 10 Pitch(mm) 0.8
Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Hex
Surface Treatment Nickel Plating Thread ridge Type Metric coarse Tip shape Flat End
Additional Shapes Washer Included Sales Unit Box/package Application Standard

Additional Products in this Category

Tech Support