(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pan Head Screw with Spring Washer - Steel, Stainless Steel, Brass, M2 - M10, Phillips【1-10,000 Pieces Per Package】

Pan Head Screw with Spring Washer - Steel, Stainless Steel, Brass, M2 - M10, Phillips
  • Volume Discount

[Product Specifications]
[Material] Equivalent to SWCH Steel, Equivalent to SUS304 Stainless Steel, 316L Stainless Steel, Brass
A spring washer is embedded in the pan head screw with a shape that prevents it from falling off.
P=2 (Spring Washer)

Part Number

Configured Part Number is shown.

Part Number
CSPPNB2-316L-M3-6
CSPPNB2-316L-M3-8
CSPPNB2-316L-M3-10
CSPPNB2-316L-M3-12
CSPPNB2-316L-M3-16
CSPPNB2-316L-M4-6
CSPPNB2-316L-M4-8
CSPPNB2-316L-M4-10
CSPPNB2-316L-M4-12
CSPPNB2-316L-M4-14
CSPPNB2-316L-M4-16
CSPPNB2-316L-M4-20
CSPPNB2-316L-M4-25
CSPPNB2-316L-M5-8
CSPPNB2-316L-M5-10
CSPPNB2-316L-M5-12
CSPPNB2-316L-M5-16
CSPPNB2-BR3B-M3-5
CSPPNB2-BR3B-M3-6
CSPPNB2-BR3B-M3-8
CSPPNB2-BR3B-M3-35
CSPPNB2-BR3B-M4-6
CSPPNB2-BR3B-M4-8
CSPPNB2-BR3B-M4-10
CSPPNB2-BR3B-M4-16
CSPPNB2-BR-M3-5
CSPPNB2-BR-M3-6
CSPPNB2-BR-M3-8
CSPPNB2-BR-M4-6
CSPPNB2-BR-M4-8
CSPPNB2-BR-M4-10
CSPPNB2-BR-M4-16
CSPPNB2-BR-M5-8
CSPPNB2-BR-M5-10
CSPPNB2-BR-M6-12
CSPPNB2-BRCB-M3-6
CSPPNB2-BRH-M3-5
CSPPNB2-BRH-M3-6
CSPPNB2-BRH-M3-8
CSPPNB2-BRH-M3-10
CSPPNB2-BRH-M3-12
CSPPNB2-BRH-M3-14
CSPPNB2-BRH-M3-15
CSPPNB2-BRH-M4-6
CSPPNB2-BRH-M4-8
CSPPNB2-BRH-M4-10
CSPPNB2-BRH-M4-12
CSPPNB2-BRH-M4-15
CSPPNB2-BRH-M4-25
CSPPNB2-BRH-M5-8
CSPPNB2-BRH-M5-10
CSPPNB2-BRH-M5-12
CSPPNB2-BRN-M2-3
CSPPNB2-BRN-M2-4
CSPPNB2-BRN-M2-5
CSPPNB2-BRN-M2-6
CSPPNB2-BRN-M2-8
CSPPNB2-BRN-M2-10
CSPPNB2-BRN-M2-12
CSPPNB2-BRN-M2-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit
1 Piece(s)Available

8 Days or more

10360.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10380.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103100.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103120.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

103160.5[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10460.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10480.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104100.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104120.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104140.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104160.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104200.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

104250.7[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

10580.8[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105100.8[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105120.8[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

105160.8[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

4,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10350.5Brass[Trivalent Chromate] Trivalent BlackBox/package

3,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10360.5Brass[Trivalent Chromate] Trivalent BlackBox/package

3,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10380.5Brass[Trivalent Chromate] Trivalent BlackBox/package

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

103350.5Brass[Trivalent Chromate] Trivalent BlackBox/package

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10460.7Brass[Trivalent Chromate] Trivalent BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10480.7Brass[Trivalent Chromate] Trivalent BlackBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

104100.7Brass[Trivalent Chromate] Trivalent BlackBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104160.7Brass[Trivalent Chromate] Trivalent BlackBox/package

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10350.5Brass[No] NoBox/package

3,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10360.5Brass[No] NoBox/package

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5Brass[No] NoBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460.7Brass[No] NoBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10480.7Brass[No] NoBox/package

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104100.7Brass[No] NoBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104160.7Brass[No] NoBox/package

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

10580.8Brass[No] NoBox/package

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105100.8Brass[No] NoBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106121Brass[No] NoBox/package

3,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

-360.5Brass[Chromate Plating] Black ChromateBox/package

4,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

10350.5Brass[Chrome Plating] Chrome PlatingBox/package

3,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10360.5Brass[Chrome Plating] Chrome PlatingBox/package

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10380.5Brass[Chrome Plating] Chrome PlatingBox/package

2,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

103100.5Brass[Chrome Plating] Chrome PlatingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103120.5Brass[Chrome Plating] Chrome PlatingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

103140.5Brass[Chrome Plating] Chrome PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

103150.5Brass[Chrome Plating] Chrome PlatingBox/package

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10460.7Brass[Chrome Plating] Chrome PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

10480.7Brass[Chrome Plating] Chrome PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

104100.7Brass[Chrome Plating] Chrome PlatingBox/package

1,500 Pieces Per Package

1 Pack(s)Available

16 Days or more

104120.7Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

104150.7Brass[Chrome Plating] Chrome PlatingBox/package

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

104250.7Brass[Chrome Plating] Chrome PlatingBox/package

800 Pieces Per Package

1 Pack(s)Available

16 Days or more

10580.8Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105100.8Brass[Chrome Plating] Chrome PlatingBox/package

1,000 Pieces Per Package

1 Pack(s)Available

16 Days or more

105120.8Brass[Chrome Plating] Chrome PlatingBox/package

10,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10230.4Brass[Nickel Plating] Nickel PlatingBox/package

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10240.4Brass[Nickel Plating] Nickel PlatingBox/package

8,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10250.4Brass[Nickel Plating] Nickel PlatingBox/package
1 Piece(s)Available

8 Days or more

10260.4Brass[Nickel Plating] Nickel PlatingLow Quantity Available beginning with 1 pc.

6,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10280.4Brass[Nickel Plating] Nickel PlatingBox/package

5,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102100.4Brass[Nickel Plating] Nickel PlatingBox/package

4,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102120.4Brass[Nickel Plating] Nickel PlatingBox/package

3,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

102140.4Brass[Nickel Plating] Nickel PlatingBox/package
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

Loading...

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Washer Included
Application Standard

Additional Products in this Category

Tech Support