(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Used in a variety of ways as a steel replacement material thanks to its great strength and elasticity and excellent oil-resistance.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Reny | Surface Treatment | No | Thread ridge Type | Metric coarse |
Additional Shapes | Standard | Sales Unit | Low Quantity Available beginning with 1 pc. | Application | Standard |
Plastic Material | RENY (Polyamide MXD6) | Color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy