(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC

Plastic Screws - Disc Head, Phillips Drive, Cross Recessed, PC
  • Volume Discount

Used to reduce space used by devices and equipment. Excellent shock and heat resistance.

Part Number
CSPCSPC-PC-M2-4
CSPCSPC-PC-M2-5
CSPCSPC-PC-M2-6
CSPCSPC-PC-M2-8
CSPCSPC-PC-M2-10
CSPCSPC-PC-M2.6-4
CSPCSPC-PC-M2.6-5
CSPCSPC-PC-M2.6-6
CSPCSPC-PC-M2.6-8
CSPCSPC-PC-M2.6-10
CSPCSPC-PC-M2.6-12
CSPCSPC-PC-M3-4
CSPCSPC-PC-M3-5
CSPCSPC-PC-M3-6
CSPCSPC-PC-M3-8
CSPCSPC-PC-M3-12
CSPCSPC-PC-M3-15
CSPCSPC-PC-M3-16
CSPCSPC-PC-M3-18
CSPCSPC-PC-M3-20
CSPCSPC-PC-M3-25
CSPCSPC-PC-M4-6
CSPCSPC-PC-M4-8
CSPCSPC-PC-M4-10
CSPCSPC-PC-M4-12
CSPCSPC-PC-M4-14
CSPCSPC-PC-M4-15
CSPCSPC-PC-M4-16
CSPCSPC-PC-M4-18
CSPCSPC-PC-M4-20
CSPCSPC-PC-M4-25
CSPCSPC-PC-M5-8
CSPCSPC-PC-M5-10
CSPCSPC-PC-M5-12
CSPCSPC-PC-M5-15
CSPCSPC-PC-M5-20
CSPCSPC-PC-M5-25
CSPCSPC-PC-M6-10
CSPCSPC-PC-M6-12
CSPCSPC-PC-M6-15
CSPCSPC-PC-M6-20
CSPCSPC-PC-M6-25
CSPCSPC-PC-M6-30
CSPCSPC-PC-M6-35
CSPCSPC-PC-M8-10
CSPCSPC-PC-M8-12
CSPCSPC-PC-M8-15
CSPCSPC-PC-M8-20
CSPCSPC-PC-M8-25
CSPCSPC-PC-M8-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm)
1 Piece(s)Available

8 Days or more

1024
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1026
1 Piece(s)Available

8 Days or more

1028
1 Piece(s)Available

Same day

Stock

10210
1 Piece(s)Available

8 Days or more

102.64
1 Piece(s)Available

8 Days or more

102.65
1 Piece(s)Available

8 Days or more

102.66
1 Piece(s)Available

8 Days or more

102.68
1 Piece(s)Available

8 Days or more

102.610
1 Piece(s)Available

8 Days or more

102.612
1 Piece(s)Available

8 Days or more

1034
1 Piece(s)Available

8 Days or more

1035
1 Piece(s)Available

8 Days or more

1036
1 Piece(s)Available

8 Days or more

1038
1 Piece(s)Available

8 Days or more

10312
1 Piece(s)Available

8 Days or more

10315
1 Piece(s)Available

8 Days or more

10316
1 Piece(s)Available

8 Days or more

10318
1 Piece(s)Available

Same day

Stock

10320
1 Piece(s)Available

10 Days or more

10325
1 Piece(s)Available

8 Days or more

1046
1 Piece(s)Available

8 Days or more

1048
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10412
1 Piece(s)Available

8 Days or more

10414
1 Piece(s)Available

Same day

Stock

10415
1 Piece(s)Available

8 Days or more

10416
1 Piece(s)Available

8 Days or more

10418
1 Piece(s)Available

8 Days or more

10420
1 Piece(s)Available

8 Days or more

10425
1 Piece(s)Available

8 Days or more

1058
1 Piece(s)Available

8 Days or more

10510
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10515
1 Piece(s)Available

8 Days or more

10520
1 Piece(s)Available

8 Days or more

10525
1 Piece(s)Available

8 Days or more

10610
1 Piece(s)Available

8 Days or more

10612
1 Piece(s)Available

8 Days or more

10615
1 Piece(s)Available

8 Days or more

10620
1 Piece(s)Available

8 Days or more

10625
1 Piece(s)Available

8 Days or more

10630
1 Piece(s)Available

8 Days or more

10635
1 Piece(s)Available

8 Days or more

10810
1 Piece(s)Available

8 Days or more

10812
1 Piece(s)Available

8 Days or more

10815
1 Piece(s)Available

8 Days or more

10820
1 Piece(s)Available

8 Days or more

10825
1 Piece(s)Available

8 Days or more

10830

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Polycarbonate Resin Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC (Polycarbonate) Color Transparency

Additional Products in this Category

Tech Support