(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Plastic Screws - Pan Head, Phillips Drive, PC

Plastic Screws - Pan Head, Phillips Drive, PC
  • Volume Discount

· Materials: Resin polycarbonate, resin
· Surface treatment: None, blue paint, green paint, red paint, yellow paint

Part Number
CSPPNPC-PC-M2-3
CSPPNPC-PC-M2-4
CSPPNPC-PC-M2-5
CSPPNPC-PC-M2-6
CSPPNPC-PC-M2-8
CSPPNPC-PC-M2-10
CSPPNPC-PC-M2-12
CSPPNPC-PC-M2.6-3
CSPPNPC-PC-M2.6-4
CSPPNPC-PC-M2.6-5
CSPPNPC-PC-M2.6-6
CSPPNPC-PC-M2.6-8
CSPPNPC-PC-M2.6-10
CSPPNPC-PC-M2.6-12
CSPPNPC-PC-M2.6-15
CSPPNPC-PC-M3-5
CSPPNPC-PC-M3-6
CSPPNPC-PC-M3-8
CSPPNPC-PC-M3-10
CSPPNPC-PC-M3-12
CSPPNPC-PC-M3-15
CSPPNPC-PC-M3-16
CSPPNPC-PC-M3-18
CSPPNPC-PC-M3-20
CSPPNPC-PC-M3-25
CSPPNPC-PC-M3-30
CSPPNPC-PC-M4-5
CSPPNPC-PC-M4-6
CSPPNPC-PC-M4-8
CSPPNPC-PC-M4-10
CSPPNPC-PC-M4-12
CSPPNPC-PC-M4-15
CSPPNPC-PC-M4-16
CSPPNPC-PC-M4-18
CSPPNPC-PC-M4-20
CSPPNPC-PC-M4-25
CSPPNPC-PC-M4-40
CSPPNPC-PC-M5-8
CSPPNPC-PC-M5-10
CSPPNPC-PC-M5-12
CSPPNPC-PC-M5-15
CSPPNPC-PC-M5-16
CSPPNPC-PC-M5-18
CSPPNPC-PC-M5-20
CSPPNPC-PC-M5-25
CSPPNPC-PC-M5-30
CSPPNPC-PC-M5-35
CSPPNPC-PC-M6-10
CSPPNPC-PC-M6-12
CSPPNPC-PC-M6-15
CSPPNPC-PC-M6-20
CSPPNPC-PC-M6-25
CSPPNPC-PC-M6-30
CSPPNPC-PC-M6-35
CSPPNPC-PC-M8-12
CSPPNPC-PC-M8-15
CSPPNPC-PC-M8-20
CSPPNPC-PC-M8-25
CSPPNPC-PC-M8-30
CSPPNPC-PC-M8-40
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Surface Treatment Color
1 Piece(s)Available

8 Days or more

1023[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1024[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1025[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1026[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1028[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10210[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10212[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.63[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.64[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.65[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.66[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.68[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.610[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.612[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

102.615[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1035[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1036[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1038[Resin] Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10310[Resin] Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10312[Resin] Resin[No] NoTransparency
1 Piece(s)Available

Same day

Stock

10315[Resin] Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10316[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10318[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10320[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10325[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10330[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1045[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1046[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1048[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10410[Resin] Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10412[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10415[Resin] Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10416[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10418[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10420[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10425[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10440[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

1058[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10510[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10512[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10515[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10516[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10518[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10520[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10525[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10530[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10535[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10610[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10612[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10615[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10620[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

15 Days or more

10625[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10630[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10635[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10812[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10815[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10820[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10825[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10830[Resin] Polycarbonate Resin[No] NoTransparency
1 Piece(s)Available

8 Days or more

10840[Resin] Polycarbonate Resin[No] NoTransparency

Loading...

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread ridge Type Metric coarse Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc.
Application Standard Plastic Material PC (Polycarbonate)

Additional Products in this Category

Tech Support