(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hyper Load Springs (Part Numbers)

Hyper Load Springs
  • Volume Discount

Prevents the nut from falling and closes the bolt screw thread by just mounting regardless of whether it is new or old, and the hyper load spring itself will not loosen either.
[Features]
· The nut is set in the bolt pitch to prevent it from loosening or falling off.
· Very easy and can be tightened by hand.
· It is possible to tighten even the already installed BT.

Part Number

Configured Part Number is shown.

RBNLO-SUS-M42

Part Number
RBNLO-SUS-M42
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 42 Material 304 Stainless Steel Equivalent Surface Treatment No
Thread ridge type Metric coarse Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Self-Loosening details Other special shapes

Please check the type/dimensions/specifications of the part RBNLO-SUS-M42 in the Hyper Load Springs series.

Additional Products in this Category

Tech Support