(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Castle & Crown Nuts - Tall, Steel/Stainless Steel, Type 1【1-1,000 Pieces Per Package】

Castle & Crown Nuts - Tall, Steel/Stainless Steel, Type 1
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Application/Function: Fall Prevention
•Thread Ridge Type: Metric coarse

Part Number
HNTF1H-ST3W-M6
HNTF1H-ST-M6
HNTF1H-ST-M8
HNTF1H-ST-M10
HNTF1H-ST-M12
HNTF1H-ST-M16
HNTF1H-ST-M20
HNTF1H-STC-M6
HNTF1H-STC-M8
HNTF1H-STC-M10
HNTF1H-STC-M12
HNTF1H-STC-M16
HNTF1H-STU-M6
HNTF1H-STU-M8
HNTF1H-STU-M10
HNTF1H-STU-M12
HNTF1H-STU-M16
HNTF1H-SUS-M6
HNTF1H-SUS-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

Same day

Stock

106[Steel] 1018 Carbon Steel (SS400 Equivalent)Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White
1 Piece(s)Available

8 Days or more

106[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

108[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

1010[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

1012[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

1016[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

10 Days or more

1020[Steel] 1018 Carbon Steel (SS400 Equivalent)[No] FabricLow Quantity (can be purchased from one)[No] Fabric
1 Piece(s)Available

8 Days or more

-6[Steel] 1018 Carbon Steel (SS400 Equivalent)Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-8[Steel] 1018 Carbon Steel (SS400 Equivalent)Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-10[Steel] 1018 Carbon Steel (SS400 Equivalent)Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-12[Steel] 1018 Carbon Steel (SS400 Equivalent)Chromate PlatingLow Quantity (can be purchased from one)[Chromate Plating] Chromate Plating

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Steel] 1018 Carbon Steel (SS400 Equivalent)Chromate PlatingBox/package[Chromate Plating] Chromate Plating

1,000 Pieces Per Package

1 Pack(s)Available

17 Days or more

-6[Steel] 1018 Carbon Steel (SS400 Equivalent)Bright Chromate PlatingBox/packageBright Chromate Plating
1 Piece(s)Available

8 Days or more

-8[Steel] 1018 Carbon Steel (SS400 Equivalent)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

-10[Steel] 1018 Carbon Steel (SS400 Equivalent)Bright Chromate PlatingBox/packageBright Chromate Plating
1 Piece(s)Available

8 Days or more

-12[Steel] 1018 Carbon Steel (SS400 Equivalent)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
1 Piece(s)Available

8 Days or more

-16[Steel] 1018 Carbon Steel (SS400 Equivalent)Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating
1 Piece(s)Available

8 Days or more

106[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)[No] No
1 Piece(s)Available

8 Days or more

108[Stainless Steel] 304 Stainless Steel Equivalent[No] NoLow Quantity (can be purchased from one)[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Fall Prevention Hex nut standard A Type

Additional Products in this Category

Tech Support