(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Castle & Crown Nuts - External-Tooth Washer Type, Steel, FNTLTW【2,000-2,500 Pieces Per Package】

Castle & Crown Nuts - External-Tooth Washer Type, Steel, FNTLTW
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other special shapes
•Material: SWCH Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number
FNTLTW-ST3B-M4
FNTLTW-STN-M5
FNTLTW-STU-M4
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

104Trivalent Chromate[Trivalent Chromate] Trivalent Black

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Nickel Plating[Nickel Plating] Nickel Plating

2,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-4Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Thread ridge type Metric coarse Application / function Stop loosening
Sales Unit Box/package Self-Loosening details Other special shapes

Additional Products in this Category

Tech Support