(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Weld Nuts - Hex Type with Pilot

Weld Nuts - Hex Type with Pilot
  • Volume Discount

•Shape: Hex nut
•Material: 304 Stainless Steel Equivalent
•Application/Function: For welding
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

Part Number

Configured Part Number is shown.

Part Number
HNTW-SUS-M3
HNTW-SUS-M4
HNTW-SUS-M5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge type Metric coarse
Application / function For welding Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No

Additional Products in this Category

Tech Support