(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stable Nut Thin

Stable Nut Thin
  • Volume Discount

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating

Part Number

Configured Part Number is shown.

HNSLF-SUS-M8

Part Number
HNSLF-SUS-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material 304 Stainless Steel Equivalent Surface Treatment No
Thread ridge type Metric coarse Application / function Self- Locking Sales Unit Low Quantity Available beginning with 1 pc.
Surface Treatment (Details) No Locking Type Friction Nut

Please check the type/dimensions/specifications of the part HNSLF-SUS-M8 in the Stable Nut Thin series.

Additional Products in this Category

Tech Support