(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Stable Nut (Part Numbers)

Flange Stable Nut
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Friction Nut
•Material: 304 Stainless Steel Equivalent
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number
FNTLF-SUS-M4
FNTLF-SUS-M5
FNTLF-SUS-M6
FNTLF-SUS-M8
FNTLF-SUS-M10
FNTLF-SUS-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Equivalent Surface Treatment No Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No
Self-Loosening details Friction Nut

Additional Products in this Category

Tech Support