(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Domed & Acorn Nuts - Steel, Trivalent Chromate Coated, FRNT, Metric Coarse【200 Pieces Per Package】 (Part Numbers)

Domed & Acorn Nuts - Steel, Trivalent Chromate Coated, FRNT, Metric Coarse
  • Volume Discount

A cap nut with a disc spring attachment that eliminates the hassle of assembling the disc spring washer (spring washer).

Part Number

Configured Part Number is shown.

FRNT-ST3W-M8

Part Number
FRNT-ST3W-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SWCH Equivalent Surface Treatment Trivalent Chromate
Thread ridge type Metric coarse Application / function Standard Sales Unit Box/package
Surface Treatment (Details) Trivalent White

Additional Products in this Category

Tech Support