(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Domed & Acorn Nuts - Locating Pilot, FRNWP, Metric Coarse【200-1,000 Pieces Per Package】 (Part Numbers)

Domed & Acorn Nuts - Locating Pilot, FRNWP, Metric Coarse
  • Volume Discount

•Shape: Acorn Nut
•Material: SWCH Equivalent
•Surface Treatment: Fabric
•Application/Function: For welding
•Surface Treatment: Fabric

Part Number
FRNWP-ST-M4
FRNWP-ST-M5
FRNWP-ST-M6
FRNWP-ST-M8
FRNWP-ST-M10
FRNWP-ST-M12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

104

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

105

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

106

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

108

300 Pieces Per Package

1 Pack(s)Available

8 Days or more

1010

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

1012

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Surface Treatment Fabric Thread ridge type Metric coarse
Application / function For welding Sales Unit Box/package Surface Treatment (Details) Fabric

Additional Products in this Category

Tech Support