(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut - Type 1, Material and Surface Treatment Options, M2.3 - M68, Machined【1-1,000 Pieces Per Package】 (Part Numbers)

Hex Nut - Type 1, Material and Surface Treatment Options, M2.3 - M68, Machined
  • Volume Discount

[Materials] SUM, Stainless steel SUS303, SUS310S, SUS316, SUS316L, SUS317L, SUS329J4L, SUS403, SUS430, Brass
[Surface treatment] None, nickel plating, chrome plating

Part Number
HNT1C-310S-M20
HNT1C-316L-M20
HNT1C-317L-M20
HNT1C-329J4L-M20
HNT1C-430-M20
HNT1C-SUS-M20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 310S Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 316L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 317L Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] Stainless Steel (SUS329J3L)[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 430 Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] 303 Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.[No] No

Loading...

  1. 1

Basic Information

Thread ridge type Metric coarse Application / function Standard Hex nut standard A Type

Additional Products in this Category

Tech Support