(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nut, RENY (Part Numbers)

Hex Nut, RENY
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: RENY
•Application/Function: Standard
•Thread Ridge Type: Metric coarse

Part Number
HNT1-RENY-M2
HNT1-RENY-M2.6
HNT1-RENY-M3
HNT1-RENY-M4
HNT1-RENY-M5
HNT1-RENY-M6
HNT1-RENY-M8
HNT1-RENY-M10
HNT1-RENY-M12
HNT1-RENY-M16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M)
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

102.6
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

105
1 Piece(s)Available

8 Days or more

106
1 Piece(s)Available

10 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012
1 Piece(s)Available

8 Days or more

1016

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material RENY Surface Treatment No
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support