(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Specialized in only the required functions at a surprisingly low price.
Part Number
Configured Part Number is shown.
KXT04015-LC
Part Number |
---|
KXT04015-LC |
Loading...
Types | X-Axis Stages | Motor/Pulley Characteristics | 5-Phase Stepping Motor Standard | Min. Voltage Resolution(µm) | 2 |
---|---|---|---|---|---|
Table materials | Steel | Moving Guide | Linear Ball Guide | Feeding Method | Ball screw |
Travel Distance X Axis(mm) | 15 | Table surface finishes | Electroless Nickel Plating | Load Capacity (Range)(N) | 50.1~100 |
Load Capacity(N) | 98 | Max. Velocity(mm/sec) | 10 | Unidirectional Positioning Accuracy-Single Axis(µm) | 10 |
Straightness of the Movement-Single Spindle(µm) | 10 | Parallelism(µm) | 20 | Sensor | Limit+Home |
Lead selection(mm) | 1 |
Please check the type/dimensions/specifications of the part KXT04015-LC in the Motorized X-Axis Stages - Linear Ball Guide, Cost Saving, KXT series.
Part Number |
---|
KXT04015-LCF |
KXT04015-LCG |
KXT04015-LCH |
KXT04015-LCJ |
KXT04015-RC |
KXT04015-RCF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy