(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Buttons BB

Ball Buttons BB
  • Volume Discount

Can be used as the receiving side for ball plungers. Mount by press fitting or driving in.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BB-4
BB-5
BB-6
BB-8
BB-10
BB-12
BB-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable plunger, ball diameter
(mm)
Length
(mm)
1 Piece(s)Available

9 Days or more

101.55
1 Piece(s)Available

11 Days or more

1026
1 Piece(s)Available

9 Days or more

1028
1 Piece(s)Available

9 Days or more

10310
1 Piece(s)Available

9 Days or more

10412
1 Piece(s)Available

9 Days or more

10614
1 Piece(s)Available

9 Days or more

10816

Loading...

  1. 1

Basic Information

Material Steel SK4 Surface Treatment No

Additional Products in this Category

Tech Support