(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, Flanged, IPF Series.

Indexing Plungers - Knob Type, Flanged, IPF Series.
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. An index plunger with a fixed countersunk screw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IPF-6-6
IPF-6-14
IPF-8-18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
1 Piece(s)Available

10 Days or more

10106637
1 Piece(s)Available

10 Days or more

101014645
1 Piece(s)Available

11 Days or more

101218854

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Flange
Overall Length Short Body Material Zinc Die-Casting ZDC All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support