(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The screw contains a spring; the force of the spring can make the ball go in and out. Can be used to calculate, select the position of, and push out jigs. Screw diameters from M3 to M24 available; select the size you need.
Part Number
Configured Part Number is shown.
SP-4
Tip material | Steel SUM22L | Body Material | Steel SUM22L | Mounting Method | Screw-In |
---|---|---|---|---|---|
Thread-Locking Adhesive | No | Pin Plunger Type | Spherical Surface / With hex socket / Short Stroke | Wrench Hole Shape | Hex |
Main Body Surface Treatment | Black Oxide Coating | Tip surface treatment | Black Oxide Coating | Nose Heat Treatment | No |
Please check the type/dimensions/specifications of the part SP-4 in the Spring Plungers - Short stroke, SP series. series.
Part Number |
---|
SP-20 |
SP-24 |
SP-3 |
SP-5 |
SP-6 |
SP-8 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy