(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Position Indicator SDP04 (Part Numbers)

Digital Position Indicator SDP04
  • Volume Discount

•Type: Position Indicator
•Position Indicator Size: Standard
•Main Body Material: Orange Nylon Resin

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SDP04-FL-1B
SDP04-FL-1.5B
SDP04-FL-1.25B
SDP04-FL-1.75B
SDP04-FL-2B
SDP04-FL-2.5B
SDP04-FL-3B
SDP04-FL-4B
SDP04-FL-5B
SDP04-FL-10B
SDP04-FR-1B
SDP04-FR-1.5B
SDP04-FR-1.25B
SDP04-FR-1.75B
SDP04-FR-2B
SDP04-FR-3B
SDP04-FR-4B
SDP04-FR-5B
SDP04-FR-6B
SDP04-FR-8B
SDP04-FR-10B
SDP04-HL-1B
SDP04-HL-1.5B
SDP04-HL-1.25B
SDP04-HL-1.75B
SDP04-HL-2B
SDP04-HL-2.5B
SDP04-HL-3B
SDP04-HL-4B
SDP04-HL-5B
SDP04-HL-6B
SDP04-HL-8B
SDP04-HL-10B
SDP04-HR-1B
SDP04-HR-1.5B
SDP04-HR-1.25B
SDP04-HR-1.75B
SDP04-HR-2B
SDP04-HR-2.5B
SDP04-HR-3B
SDP04-HR-4B
SDP04-HR-5B
SDP04-HR-6B
SDP04-HR-8B
SDP04-HR-10B
SDP04-VL-1B
SDP04-VL-1.5B
SDP04-VL-1.25B
SDP04-VL-1.75B
SDP04-VL-2B
SDP04-VL-2.5B
SDP04-VL-3B
SDP04-VL-4B
SDP04-VL-5B
SDP04-VL-6B
SDP04-VL-8B
SDP04-VL-10B
SDP04-VR-1B
SDP04-VR-1.5B
SDP04-VR-1.25B
SDP04-VR-1.75B
SDP04-VR-2B
SDP04-VR-2.5B
SDP04-VR-3B
SDP04-VR-4B
SDP04-VR-5B
SDP04-VR-6B
SDP04-VR-8B
SDP04-VR-10B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDial Position Rotation Direction Screw Pitch A Rotation Display (Standard Product) Maximum Rotation Speed
(r/min)
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft1001.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft1.5001.5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft1.25001.2/5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft1.75001.7/5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft2002.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft2.5002.5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft3003.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft4004.0375
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft5005.0300
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleLeft1001.00150
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight1001.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight1.5001.5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight1.25001.2/5500
1 Piece(s)Available

13 Days or more

10F: For front type/horizontal spindleRight1.75001.7/5500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight2002.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight3003.0500
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight4004.0375
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight5005.0300
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight6006.0250
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight8008.0180
1 Piece(s)Available

10 Days or more

10F: For front type/horizontal spindleRight1001.00150
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft1001.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft1.5001.5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft1.25001.2/5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft1.75001.7/5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft2002.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft2.5002.5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft3003.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft4004.0375
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft5005.0300
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft6006.0250
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft8008.0180
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesLeft1001.00150
1 Piece(s)Available

8 Days or more

10H: Standard/For Horizontal SpindlesRight1001.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight1.5001.5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight1.25001.2/5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight1.75001.7/5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight2002.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight2.5002.5500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight3003.0500
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight4004.0375
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight5005.0300
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight6006.0250
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight8008.0180
1 Piece(s)Available

10 Days or more

10H: Standard/For Horizontal SpindlesRight1001.00150
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft1001.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft1.5001.5500
1 Piece(s)Available

11 Days or more

10V: For vertical/spindlesLeft1.25001.2/5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft1.75001.7/5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft2002.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft2.5002.5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft3003.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft4004.0375
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft5005.0300
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft6006.0250
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft8008.0180
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesLeft1001.00150
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight1001.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight1.5001.5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight1.25001.2/5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight1.75001.7/5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight2002.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight2.5002.5500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight3003.0500
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight4004.0375
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight5005.0300
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight6006.0250
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight8008.0180
1 Piece(s)Available

10 Days or more

10V: For vertical/spindlesRight1001.00150

Loading...

  1. 1

Basic Information

Type Position Indicator Position Indicator Size Standard Main Body Material Orange Nylon Resin

Additional Products in this Category

Tech Support