(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 3t Rubber

Piping Bracket, Stainless Steel with Vibration Proof CL Tongue and 3t Rubber
  • Volume Discount

[Features]
· Vibration proof auxiliary hanging band for outer surface-coated steel pipes.
· Includes 3 mm rubber.
· Made of SUS 304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10217-0017
A10217-0036
A10217-0055
A10217-0060
A10217-0074
A10217-0089
A10217-0093
A10217-0106
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

15 Days or more

20~Less than 3015A1/225.7
1 Piece(s)Available

15 Days or more

30~Less than 4025A137.6
1 Piece(s)Available

15 Days or more

40~Less than 5032A1 1/446.3
1 Piece(s)Available

15 Days or more

50~Less than 6040A1 1/252.2
1 Piece(s)Available

15 Days or more

60~Less than 7050A264.1
1 Piece(s)Available

15 Days or more

70~Less than 8065A2 1/279.9
1 Piece(s)Available

15 Days or more

90~Less than 10080A392.7
1 Piece(s)Available

15 Days or more

100~Less than 200100A4118.3

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Material Stainless Steel Applicable Pipe Type Coating Steel Pipe
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support