(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Piping Bracket, Stainless Steel and Vibration Proof Band and 10t Rubber

Piping Bracket, Stainless Steel and Vibration Proof Band and 10t Rubber
  • Volume Discount

[Features]
· Vibration-proof auxiliary hanging band for use with SGP pipes.
· Includes 10mm rubber.
· Made of SUS 304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10214-0015
A10214-0020
A10214-0034
A10214-0049
A10214-0053
A10214-0068
A10214-0072
A10214-0087
A10214-0091
A10214-0104
A10214-0119
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Nominal Diameter (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

15 Days or more

20~Less than 3015A1/221.7
1 Piece(s)Available

14 Days or more

20~Less than 3020A3/427.2
1 Piece(s)Available

14 Days or more

30~Less than 4025A134
1 Piece(s)Available

14 Days or more

40~Less than 5032A1 1/442.7
1 Piece(s)Available

14 Days or more

40~Less than 5040A1 1/248.6
1 Piece(s)Available

14 Days or more

60~Less than 7050A260.5
1 Piece(s)Available

14 Days or more

70~Less than 8065A2 1/276.3
1 Piece(s)Available

14 Days or more

80~Less than 9080A389.1
1 Piece(s)Available

14 Days or more

100~Less than 200100A4114.3
1 Piece(s)Available

14 Days or more

100~Less than 200125A5139.8
1 Piece(s)Available

14 Days or more

100~Less than 200150A6165.2

Loading...

  1. 1

Basic Information

Types Fitting-related Components for Vibration Proofing Material Stainless Steel Applicable Pipe Type SGP Pipe
Surface Treatment No Qty.(piece) 1

Additional Products in this Category

Tech Support