(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Install by simply inserting and screwing in the hanger bolt (W3/8).
· The fitting springs to accommodate a margin of error for the deck sizes.
· Temporary fixing is possible and the mounting position can easily be changed.
· This bracket can be mounted from beneath. Therefore, no working at height is involved.
Part Number
Configured Part Number is shown.
A13872-0015
Types | Hanging Band Related Parts | Material | Steel | Surface Treatment | No |
---|---|---|---|---|---|
Allowable Static Load(kgf) | 150 | The Diameter of Hanging Bolt | W3/8 | Compatible Deck | Type QL-B |
Qty.(piece) | 1 | Part number (Part number) | Type QL-B |
Please check the type/dimensions/specifications of the part A13872-0015 in the Suspend Piping Fitting - Suspend Bracket for QL Deck, (for Synthetic Slab Structures), for QL Deck, S Deck series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy