(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Steel turntable, PMS series. (Part Numbers)

Casters - Steel turntable, PMS series.
  • Volume Discount

A caster recommended for towing with excellent life span, traveling performance and operability

PDF

Part Number

Configured Part Number is shown.

PMS-150UWB

 
Part Number
PMS-150UWB
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

8 Days or more

220.01~320.00300198[Urethane] Urethane87(94)87(94)12012015038115Heavy Load94-94, 87-87PresenceSteel plate--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes Application Factory facilities

Please check the type/dimensions/specifications of the part PMS-150UWB in the Casters - Steel turntable, PMS series. series.

Products like this...

Part Number
PMS-130WB
PMS-150AW
PMS-150GUB
PMS-150UWB(E46)
PMS-150WB
PMS-200AW
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Wheel Bearings Foil material JAN code Ordering Code
1 Piece(s)Available

8 Days or more

140.01~220.00180177Rubber80(90)80(90)11011013040105Medium Load90-90, 80-80PresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00250198Rubber87(94)87(94)12012015042115Heavy Load94-94, 87-87PresenceAluminum--
1 Piece(s)Available

10 Days or more

140.01~220.00200198[Others] Nylon Foil Urethane Foam87(94)87(94)12012015040115Medium Load94-94, 87-87PresenceNylon4580322260246440-5188
1 Piece(s)Available

10 Days or more

220.01~320.00-198$198[Urethane] Urethane87 (94)87 (94)----121$121Heavy Load--Iron plating--
1 Piece(s)Available

8 Days or more

140.01~220.00200198Rubber87(94)87(94)12012015040115Heavy Load94-94, 87-87PresenceSteel plate--
1 Piece(s)Available

8 Days or more

220.01~320.00300250Rubber105(120)105(120)14414420045156Heavy Load120-120, 105-105PresenceAluminum--

Additional Products in this Category

Tech Support