(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mega Flow × Coupling, Brass Purge Type, Male Thread Type

Mega Flow × Coupling, Brass Purge Type, Male Thread Type
  • Volume Discount

Pressure loss, air leakage, and countermeasure can be simultaneously performed. Brass male thread type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MFXP-02M-B
MFXP-03M-B
MFXP-04M-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

13 Days or more

R1/470.5
1 Piece(s)Available

8 Days or more

R3/871.5
1 Piece(s)Available

8 Days or more

R1/275.5

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Purging Type

Additional Products in this Category

Tech Support