(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Valve One Touch Joint Nipple Hose Fitting Type

High-Valve One Touch Joint Nipple Hose Fitting Type
  • Volume Discount

A lightweight and ultra-small one-touch joint. Nipple Hose Fitting Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-LP
H-SP
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Length A
(mm)
Applicable Tube (Inner Diameter)
1 Piece(s)Available

12 Days or more

46φ6
1 Piece(s)Available

13 Days or more

44φ5

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Applicable Fluid Compressed Air
Thread Type Hose fitting type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1 Specifications Nipple

Additional Products in this Category

Tech Support