(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Valve One-Touch Joint Nipple Male Thread (Part Numbers)

High Valve One-Touch Joint Nipple Male Thread
  • Volume Discount

Lightweight and ultra-small one-touch joint. Nipple includes male threading.

[Features]
· Lightweight, ultra-small and easy-to-use coupling.
· Two types are available: aluminum and brass.
· Structure is resistant to removal due to dragging as the sleeve is pulled to the plug side.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H-10P
H-20P
H-30P
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
1 Piece(s)Available

8 Days or more

R1/840
1 Piece(s)Available

8 Days or more

R1/443
1 Piece(s)Available

13 Days or more

R3/845

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Applicable Fluid Compressed Air
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1 Specifications Nipple

Additional Products in this Category

Tech Support