(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS Coupling, Nipple F Type (C4P-02F)

CHS Coupling, Nipple F Type C4P-02F
  • Volume Discount

An F-type nipple that makes insertion or removal a one-touch process.

PDF

Part Number

Configured Part Number is shown.

C4P-02F

 
Part Number
C4P-02F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
Connection parts
1 Piece(s)Available

8 Days or more

Rc1/438Rc1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials No Sealing Material
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Female Threaded Tapped Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Nipple O-Ring No
Flow Rate Control No

Please check the type/dimensions/specifications of the part C4P-02F in the CHS Coupling, Nipple F Type series.

Products like this...

Part Number
C4P-02FF
C4P-03F
C4P-04F
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Main Body Length A
(mm)
Connection parts
1 Piece(s)Available

13 Days or more

G1/433G1/4
1 Piece(s)Available

8 Days or more

Rc3/839Rc3/8
1 Piece(s)Available

13 Days or more

Rc1/244.5Rc1/2

Additional Products in this Category

Tech Support