(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS Coupling Free-Angle Socket Series (Part Numbers)

CHS Coupling Free-Angle Socket Series
  • Volume Discount

[Features]
· One-touch type free angle socket simplifying insertion and removal

Part Number

Configured Part Number is shown.

Part Number
2FAS-6.5H-CHS
3FAS-8H-CHS
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Length A
(mm)
Connection parts
1 Piece(s)Available

8 Days or more

91.26.5×10
1 Piece(s)Available

12 Days or more

95.88×12

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Socket (female) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Free Angle Socket O-Ring Presence
Flow Rate Control No

Additional Products in this Category

Tech Support