(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CHS Coupling Socket B Type

CHS Coupling Socket B Type
  • Volume Discount

An H-type socket that makes insertion or removal a one-touch process.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CHS-7B
CHS-10B
CHS-13B
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Length A
(mm)
Connection parts
(mm)
1 Piece(s)Available

11 Days or more

737
1 Piece(s)Available

13 Days or more

7510
1 Piece(s)Available

11 Days or more

7913

Loading...

  1. 1

Basic Information

Type Standard Body Material Steel with Nickel Plating Adhesive Materials NBR (Nitrile Rubber)
Applicable Fluid Compressed Air Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type With One-Touch Couplings Operating Environment, Applications Standard Operating Temperature Range(℃) -5::60
Operating Pressure Range(MPa) ::1.5 Specifications Socket O-Ring Presence
Flow Rate Control No

Additional Products in this Category

Tech Support