(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Bracket designed to lower hanging bolts from wood material, etc.
· Zinc electroplating finish.
· (Also available in stainless steel)
Part Number
Configured Part Number is shown.
A10290-0017
Types | Hanging Band Related Parts | Material | Steel | Surface Treatment | Electrolytic Zinc Plating |
---|---|---|---|---|---|
Size | W3/8 | Length L(mm) | 95 | Qty.(piece) | 1 |
Please check the type/dimensions/specifications of the part A10290-0017 in the Suspension Piping Metal Fixture, wooden Suspended Scaffold series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy