(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting with Vibration Proof CL Standing Band 3t Rubber (Electrogalvanized/Stainless Steel)

Vertical Pipe Fitting with Vibration Proof CL Standing Band 3t Rubber (Electrogalvanized/Stainless Steel)
  • Volume Discount

[Features]
· A vibration-proof auxiliary vertical band for surface-coated steel pipes.
· Fitted with a 3-mm rubber.
· This product by itself cannot specifically reduce vibration transmission rates.
· Electrogalvanized finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10342-0015
A10342-0072
A10342-0119
A10360-0013
A10360-0028
A10360-0032
A10360-0047
A10360-0051
A10360-0066
A10360-0085
A10360-0090
A10360-0117
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 30[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating15A1/225.7
1 Piece(s)Available

18 Days or more

70~Less than 80[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/279.9
1 Piece(s)Available

9 Days or more

100~Less than 200[Steel] Steel[Zinc Plating] Electrolytic Zinc Plating150A6170.2
1 Piece(s)Available

13 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo15A1/225.7
1 Piece(s)Available

13 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo20A3/431.2
1 Piece(s)Available

13 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A137.6
1 Piece(s)Available

13 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/446.3
1 Piece(s)Available

13 Days or more

50~Less than 60[Stainless Steel] 304 Stainless SteelNo40A1 1/252.2
1 Piece(s)Available

13 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A264.1
1 Piece(s)Available

13 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/279.9
1 Piece(s)Available

13 Days or more

90~Less than 100[Stainless Steel] 304 Stainless SteelNo80A392.7
1 Piece(s)Available

20 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A5143.8

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Compatible Pipe Type Coating Steel Pipe Rubber Thickness(mm) 3
Qty.(piece) 1

Additional Products in this Category

Tech Support