(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floor Band Slight Grip (for Copper Pipe and Steel Pipe)

Floor Band Slight Grip (for Copper Pipe and Steel Pipe)
  • Volume Discount

[Features]
· Sliding band for wooden structure mounting.
· The position of "A 10450 grip saddle" can be adjusted.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10536-0019
A10536-0023
A10536-0038
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
The size of diameter of steel pipe Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

10~Less than 20T-1515.88
1 Piece(s)Available

8 Days or more

20~Less than 3015A21.7
1 Piece(s)Available

8 Days or more

20~Less than 3020A27.2

Loading...

  1. 1

Basic Information

Types Floor Band Material Steel Applicable Pipe Type Copper Pipe / Steel Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support