(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Suspension Pipe Fittings Iron SP Suspension Turnbuckle (Part Numbers)

Suspension Pipe Fittings Iron SP Suspension Turnbuckle
  • Volume Discount

[Features]
•Hinge type hanging band for spiral duct pipes. .
•" A10222 without iron SP suspension turnbuckle" comes in a set with " A10312 suspension turnbuckle."
•Use the 140 size for the 125 (VP) two-tube pipe.
•Zinc Plating Finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10223-0014
A10223-0029
A10223-0033
A10223-0048
A10223-0052
A10223-0067
A10223-0071
A10223-0086
A10223-0103
A10223-0118
A10223-0122
A10223-0137
A10223-0141
A10223-0156
A10223-0175
A10223-0180
A10223-0194
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

13 Days or more

80~Less than 90φ7580
1 Piece(s)Available

11 Days or more

100~Less than 200φ100103
1 Piece(s)Available

11 Days or more

100~Less than 200φ125128
1 Piece(s)Available

11 Days or more

100~Less than 200φ140140
1 Piece(s)Available

11 Days or more

100~Less than 200φ150153
1 Piece(s)Available

11 Days or more

100~Less than 200φ175178
1 Piece(s)Available

8 Days or more

200~Less than 300φ200203
1 Piece(s)Available

11 Days or more

200~Less than 300φ225228
1 Piece(s)Available

8 Days or more

200~Less than 300φ250253
1 Piece(s)Available

11 Days or more

200~Less than 300φ275278
1 Piece(s)Available

8 Days or more

300~Less than 400φ300303
1 Piece(s)Available

11 Days or more

300~Less than 400φ325328
1 Piece(s)Available

11 Days or more

300~Less than 400φ350353
1 Piece(s)Available

11 Days or more

300~Less than 400φ375378
1 Piece(s)Available

11 Days or more

400~Less than 500φ400403
1 Piece(s)Available

11 Days or more

400~Less than 500φ425428
1 Piece(s)Available

11 Days or more

400~Less than 500φ450453

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Spiral Duct Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support