(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Suspending Pipe Fixture, with Assembly Type Suspension Tongue (Part Numbers)

Suspending Pipe Fixture, with Assembly Type Suspension Tongue
  • Volume Discount

[Features]
· Assembly type hanging band for spiral duct piping.
· Set includes an "A10312 suspension tongue" with an "A10224 assembly type without SP suspension tongue".
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10225-0019
A10225-0023
A10225-0038
A10225-0042
A10225-0057
A10225-0061
A10225-0076
A10225-0095
A10225-0108
A10225-0112
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

80~Less than 90φ7580
1 Piece(s)Available

8 Days or more

100~Less than 200φ100103
1 Piece(s)Available

15 Days or more

100~Less than 200φ125128
1 Piece(s)Available

10 Days or more

100~Less than 200φ150153
1 Piece(s)Available

15 Days or more

100~Less than 200φ175178
1 Piece(s)Available

10 Days or more

200~Less than 300φ200203
1 Piece(s)Available

8 Days or more

200~Less than 300φ225228
1 Piece(s)Available

8 Days or more

200~Less than 300φ250253
1 Piece(s)Available

13 Days or more

200~Less than 300φ275278
1 Piece(s)Available

13 Days or more

300~Less than 400φ300303

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type Spiral Duct Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Additional Products in this Category

Tech Support