(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saddle Band, Thick Saddle (Electro-Zinc Plated/Stainless Steel)

Saddle Band, Thick Saddle (Electro-Zinc Plated/Stainless Steel)
  • Volume Discount

[Features]
· Saddle bands for use with SGP pipes.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10431-0017
A10431-0021
A10431-0036
A10431-0055
A10431-0060
A10431-0074
A10431-0089
A10431-0093
A10431-0106
A10431-0125
A10431-0130
A10431-0144
A10453-0014
A10453-0029
A10453-0033
A10453-0048
A10453-0052
A10453-0067
A10453-0071
A10453-0086
A10453-0103
A10453-0118
A10453-0122
A10453-0137
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Applicable Pipe Type Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

10 Days or more

20 to Less than 30[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

8 Days or more

70 to Less than 80[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

8 Days or more

80 to Less than 90[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

8 Days or more

100 to Less than 200[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

10 Days or more

100 to Less than 200[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating125A5139.8
1 Piece(s)Available

8 Days or more

100 to Less than 200[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating150A6165.2
1 Piece(s)Available

8 Days or more

200 to Less than 300[Steel pipe / coated steel pipe] SGP PipeSteel[Zinc Plating] Electrolytic Zinc Plating200A8216.3
1 Piece(s)Available

12 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo15A1/221.7
1 Piece(s)Available

8 Days or more

20 to Less than 30Stainless Steel PipeStainless SteelNo20A3/427.2
1 Piece(s)Available

8 Days or more

30 to Less than 40Stainless Steel PipeStainless SteelNo25A134
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo32A1 1/442.7
1 Piece(s)Available

8 Days or more

40 to Less than 50Stainless Steel PipeStainless SteelNo40A1 1/248.6
1 Piece(s)Available

8 Days or more

60 to Less than 70Stainless Steel PipeStainless SteelNo50A260.5
1 Piece(s)Available

8 Days or more

70 to Less than 80Stainless Steel PipeStainless SteelNo65A2 1/276.3
1 Piece(s)Available

8 Days or more

80 to Less than 90Stainless Steel PipeStainless SteelNo80A389.1
1 Piece(s)Available

8 Days or more

100 to Less than 200Stainless Steel PipeStainless SteelNo100A4114.3
1 Piece(s)Available

14 Days or more

100 to Less than 200Stainless Steel PipeStainless SteelNo125A5139.8
1 Piece(s)Available

10 Days or more

100 to Less than 200Stainless Steel PipeStainless SteelNo150A6165.2
1 Piece(s)Available

8 Days or more

200 to Less than 300Stainless Steel PipeStainless SteelNo200A8216.3

Loading...

  1. 1

Basic Information

Types Saddle band Qty.(piece) 1

Additional Products in this Category

Tech Support