(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Pipe Fitting, for Hanging Band (A10159-0045)

Hanging Pipe Fitting, for Hanging Band A10159-0045
  • Volume Discount

[Features]
· Hinge type hanging band for vinyl SU pipe.
· Zinc electroplated finish.

PDF

Part Number

Configured Part Number is shown.

A10159-0045

 
Part Number
A10159-0045
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

80~Less than 907580

Loading...

  1. 1

Basic Information

Types Hanging Band Material Steel Applicable Pipe Type SU Pipe
Surface Treatment Electrolytic Zinc Plating Qty.(piece) 1

Please check the type/dimensions/specifications of the part A10159-0045 in the Hanging Pipe Fitting, for Hanging Band series.

Products like this...

Part Number
A10159-0011
A10159-0026
A10159-0050
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

50~Less than 605054
1 Piece(s)Available

11 Days or more

60~Less than 706568
1 Piece(s)Available

11 Days or more

100~Less than 200100106

Additional Products in this Category

Tech Support