(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hanging Piping Bracket with TN Hanging Turnbuckle (Electrogalvanized/Stainless)

Hanging Piping Bracket with TN Hanging Turnbuckle (Electrogalvanized/Stainless)
  • Volume Discount

Hinged Suspended Band for Fireproof Double-Layer Piping (FDP)

[Features]
· Hinge type suspended band for fire-proof two-layer piping (FDP).
· Set which includes an “A10312 hanging turnbuckle” along with the “A10165TN without hanging turnbuckle.”
· Note that the outer diameter of the pipe may vary depending on the pipe manufacturer.
· Zinc electroplating finish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10166-0016
A10166-0035
A10166-0040
A10166-0054
A10166-0069
A10166-0073
A10166-0088
A10208-0018
A10208-0022
A10208-0037
A10208-0041
A10208-0056
A10208-0075
A10208-0080
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment Size Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating4063
1 Piece(s)Available

10 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating5075~76
1 Piece(s)Available

10 Days or more

90~Less than 100Steel[Zinc Plating] Electrolytic Zinc Plating6591~92
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating75104~105
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100131~132
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125158~159
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150185~187
1 Piece(s)Available

13 Days or more

60~Less than 70[Stainless Steel] Stainless SteelNo4063
1 Piece(s)Available

10 Days or more

70~Less than 80[Stainless Steel] Stainless SteelNo5075~76
1 Piece(s)Available

13 Days or more

90~Less than 100[Stainless Steel] Stainless SteelNo6591~92
1 Piece(s)Available

10 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo75104~105
1 Piece(s)Available

13 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo100131~132
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo125158~159
1 Piece(s)Available

15 Days or more

100~Less than 200[Stainless Steel] Stainless SteelNo150185~187

Loading...

  1. 1

Basic Information

Types Hanging Band Applicable Pipe Type Fire Resistant Dual Pipes Qty.(piece) 1

Additional Products in this Category

Tech Support