(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

No-Valve Type NSP Type, Socket NSP Type (Part Numbers)

No-Valve Type NSP Type, Socket NSP Type
  • Volume Discount

A coupler that provides small pressure loss. Suited for piping high viscosity fluid, powder, steam, grease, and chemical fluid.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1NSF-BSBM
1NSF-BSBM-EPT
1NSF-BSBM-VT-20
1NSF-SUS
1NSF-SUS-EPT
2NSF-BSBM
2NSF-BSBM-EPT
2NSF-BSBM-VT-20
2NSF-SUS
2NSF-SUS-EPT
3NSF-BSBM
3NSF-BSBM-EPT
3NSF-BSBM-VT-20
3NSF-SUS
3NSF-SUS-EPT
4NSF-BSBM
4NSF-BSBM-EPT
4NSF-BSBM-VT-20
4NSF-SUS
4NSF-SUS-EPT
6NSF-BSBM
6NSF-BSBM-EPT
6NSF-BSBM-VT-20
6NSF-SUS
6NSF-SUS-EPT
6NSF-SUS-VT-20
8NSF-BSBM
8NSF-BSBM-EPT
8NSF-BSBM-VT-20
8NSF-SUS
8NSF-SUS-EPT
8NSF-SUS-VT-20
10NSF-BSBM
10NSF-BSBM-EPT
10NSF-BSBM-VT-20
10NSF-SUS
10NSF-SUS-EPT
10NSF-SUS-VT-20
12NSF-BSBM
12NSF-BSBM-EPT
12NSF-BSBM-VT-20
12NSF-SUS
12NSF-SUS-EPT
12NSF-SUS-VT-20
16NSF-BSBM
16NSF-BSBM-EPT
16NSF-BSBM-VT-20
16NSF-SUS
16NSF-SUS-EPT
16NSF-SUS-VT-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Seal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9Rc1/816
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9Rc1/816
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9Rc1/816
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4Rc1/816
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4Rc1/816
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9Rc1/450
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9Rc1/450
1 Piece(s)Available

8 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9Rc1/450
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4Rc1/450
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4Rc1/450
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9Rc3/8113
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9Rc3/8113
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9Rc3/8113
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4Rc3/8113
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4Rc3/8113
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.9Rc1/2201
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~4.9Rc1/2201
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~4.9Rc1/2201
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~7.4Rc1/2201
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~7.4Rc1/2201
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9Rc3/4314
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.9Rc3/4314
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.9Rc3/4314
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.4Rc3/4314
1 Piece(s)Available

13 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.4Rc3/4314
1 Piece(s)Available

13 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.4Rc3/4314
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9Rc1531
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.9Rc1531
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.9Rc1531
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~4.4Rc1531
1 Piece(s)Available

13 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~4.4Rc1531
1 Piece(s)Available

13 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~4.4Rc1531
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0Rc1 1/41018
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.0Rc1 1/41018
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.0Rc1 1/41018
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9Rc1 1/41018
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.9Rc1 1/41018
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.9Rc1 1/41018
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0Rc1 1/21385
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~2.0Rc1 1/21385
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~2.0Rc1 1/21385
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.9Rc1 1/21385
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.9Rc1 1/21385
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.9Rc1 1/21385
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~1.5Rc22290
1 Piece(s)Available

12 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~150~1.5Rc22290
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~180~1.5Rc22290
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~80~2.0Rc22290
1 Piece(s)Available

12 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~150~2.0Rc22290
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~180~2.0Rc22290

Loading...

  1. 1

Basic Information

Types Standard Applicable Fluids Water / Air / Water Vapor / Oil / Powder Plug (Male) / Socket (Female) Socket (female)
Structure of Valve Double passages opening type Types of connection parts Female Threaded Operating Environment/Applications Standard / Vacuum / Physics and chemistry equipments / Foods・Beverage Equipment

Additional Products in this Category

Tech Support