(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Auto-Coupling SPZ Type, Socket (Part Numbers)

Auto-Coupling SPZ Type, Socket
  • Volume Discount

SUS (SUS304) is optimal for semiconductor and physiochemical equipment. Compatible with conventional (YSP) types with a significantly increased flow rate.* Successor of YSP.

Part Number

Configured Part Number is shown.

Part Number
SZ150-304-N
SZ150-304-V
SZ150-BS-N
SZ150-BS-V
SZ250-304-E
SZ250-304-N
SZ250-304-V
SZ250-BS-N
SZ250-BS-V
SZ350-304-N
SZ350-304-V
SZ350-BS-E
SZ350-BS-N
SZ350-BS-V
SZ450-304-N
SZ450-304-V
SZ450-BS-N
SZ450-BS-V
SZ650-304-N
SZ650-304-V
SZ650-BS-E
SZ650-BS-N
SZ650-BS-V
SZ800-304-N
SZ800-304-V
SZ800-BS-N
SZ800-BS-V
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody Material Seal Material Operating Temperature Range
(℃)
Operating Pressure Range
(MPa)
Type of Connection Thread T
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.35Rc1/8
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc1/8
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.9Rc1/8
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc1/8
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)Ethylene Propylene Rubber-10~1500~7.35Rc1/4
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.35Rc1/4
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc1/4
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.9Rc1/4
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc1/4
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~7.35Rc3/8
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~7.35Rc3/8
1 Piece(s)Available

17 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~1500~4.9Rc3/8
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.9Rc3/8
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~4.9Rc3/8
1 Piece(s)Available

8 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.41Rc1/2
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc1/2
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~2.94Rc1/2
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc1/2
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.41Rc3/4
1 Piece(s)Available

8 Days or more

-[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc3/4
1 Piece(s)Available

17 Days or more

10[Brass] Brass (BSBM)Ethylene Propylene Rubber-10~1500~2.94Rc3/4
1 Piece(s)Available

8 Days or more

-[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~2.94Rc3/4
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc3/4
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~4.41Rc1
1 Piece(s)Available

9 Days or more

10[Stainless Steel(303/304)] Stainless Steel (304 Stainless Steel)[Fluororubber] Fluorine Rubber-15~1800~4.41Rc1
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[NBR(Nitrile Rubber)] Nitrile Rubber-20~800~2.94Rc1
1 Piece(s)Available

9 Days or more

10[Brass] Brass (BSBM)[Fluororubber] Fluorine Rubber-15~1800~2.94Rc1

Loading...

  1. 1

Basic Information

Types Standard Applicable Fluids Water / Air / Oil / Chemical Plug (Male) / Socket (Female) Socket (female)
Structure of Valve Double passages opening closing type Types of connection parts Female Threaded Operating Environment/Applications Standard / Vacuum / Plant Piping / Industrial Machinery / Semiconductor Manufacturing Equipment / Physics and chemistry equipments

Additional Products in this Category

Tech Support