(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Non-Spill Cup N350 Type Plug

Non-Spill Cup N350 Type Plug
  • Volume Discount

The non-spill mechanism reduces air mixing to a minimum.

[Features]
· Air mixing is minimal thanks to a non-spill mechanism.
· The N-350 type airless structure ensures that air mixing is low when a socket element and a plug element are connected.
· No need to remove air.
· Automatic opening and closing valves provide peace of mind.
· Connection is performed via one touch operation that involves a single push in.
· The main body of the socket and plug prevents fluid leakage at separation and reduces pressure losses to a minimum with an automatic opening and closing valve mechanism.
· Comes with a lock mechanism

PDF

Part Number

Configured Part Number is shown.

 
Part Number
N350-2P
N350-3P
N350-4P
N350-6P
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

13 Days or more

Rc1/438
20 Piece(s)Available

13 Days or more

Rc3/838
1 Piece(s)Available

13 Days or more

Rc1/273
1 Piece(s)Available

18 Days or more

Rc3/4149

Loading...

  1. 1

Basic Information

Types Standard Body Material Special Carbon Steel Seal Material Nitrile Rubber
Applicable Fluids Oil Plug (Male) / Socket (Female) Plug (Male) Structure of Valve Double passages opening closing type
Types of connection parts Female Threaded Operating Environment/Applications Industrial Machinery Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::34.3

Additional Products in this Category

Tech Support