(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Pin (General Purposes)【1-1,000 Pieces Per Package】

Spring Pin (General Purposes)
  • Volume Discount

[Features]
· Cylindrically coiled thin plate with a slit. When inserted (by press fit) into a hole with a diameter slightly smaller than that of its outer diameter, the pin applies internal pressure to the hole (force due to its expansion), preventing it from dropping out from the hole.
· This hollow pin contributes to weight reduction when compared with solid pins.
· Used for positioning, turn prevention, and retention, etc.
· Used for simple fastening and positioning, etc.
· Its grip prevents it from dropping out from its mating hole.
· When it is necessary to increase the shear load, use a double-pin structure. (The load is made by adding the shear load on the outer and inner pins.)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPP-1-4
SPP-1-4-SUS
SPP-1-5
SPP-1-5-SUS
SPP-1-6
SPP-1-6-SUS
SPP-1-8
SPP-1-8-SUS
SPP-1-10
SPP-1-10-SUS
SPP-1-12
SPP-1-12-SUS
SPP-1-14
SPP-1-15-SUS
SPP-1-16
SPP-1-20
SPP-1.2-4
SPP-1.2-4-SUS
SPP-1.2-5
SPP-1.2-5-SUS
SPP-1.2-6
SPP-1.2-6-SUS
SPP-1.2-7
SPP-1.2-7-SUS
SPP-1.2-8
SPP-1.2-8-SUS
SPP-1.2-10
SPP-1.2-10-SUS
SPP-1.2-12
SPP-1.2-12-SUS
SPP-1.2-14
SPP-1.2-14-SUS
SPP-1.2-15
SPP-1.2-16
SPP-1.2-20
SPP-1.5-4
SPP-1.5-4-SUS
SPP-1.5-5
SPP-1.5-5-SUS
SPP-1.5-6
SPP-1.5-6-SUS
SPP-1.5-7-SUS
SPP-1.5-8
SPP-1.5-8-SUS
SPP-1.5-10
SPP-1.5-10-SUS
SPP-1.5-12
SPP-1.5-12-SUS
SPP-1.5-14
SPP-1.5-14-SUS
SPP-1.5-15
SPP-1.5-15-SUS
SPP-1.5-16
SPP-1.5-18
SPP-1.5-18-SUS
SPP-1.5-20
SPP-1.5-24
SPP-1.6-4
SPP-1.6-4-SUS
SPP-1.6-5
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSDiameter
(mm)
Length l
(mm)
Material Details Outer Diameter D (Maximum)
(mm)
Outer Diameter D (Minimum)
(mm)
Surface Finish Min. Qty of Sale Hardness
(HRC)
1 Piece(s)Available

8 Days or more

1014Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1014Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1015Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1015Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1016Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1016Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1018Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

1018Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10110Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10110Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10112Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10112Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10114Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10115Stainless Steel1.21.1NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10116Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

10120Steel1.21.1Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.24Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.24Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.25Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.25Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.26Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.26Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.27Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.27Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.28Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.28Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.210Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.210Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.212Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.212Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.214Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.214Stainless Steel1.41.3NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.215Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.216Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.220Steel1.41.3Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.54Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.54Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.55Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.55Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.56Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.56Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.57Stainless Steel1.71.6NoBox/package45~50
1 Piece(s)Available

8 Days or more

101.58Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.58Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.510Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.510Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.512Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.512Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.514Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.514Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.515Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.515Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.516Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.518Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.518Stainless Steel1.71.6NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.520Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.524Steel1.71.6Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.64Steel1.81.7Phosphate coatedLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.64Stainless Steel1.81.7NoLow Quantity Available beginning with 1 pc.45~50
1 Piece(s)Available

8 Days or more

101.65Steel1.81.7Phosphate coatedLow Quantity Available beginning with 1 pc.45~50

Loading...

Basic Information

Shape Spring Pin Style Positive Tolerance Shaft End Shape Standard
Properties General

Additional Products in this Category

Tech Support